My BIG Wish List

by Member #501038

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Arduino Ethernet with PoE
Retired DEV-11361
79.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Yellow on Blue 5V
Retired LCD-00790
14.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Banana to Banana Cables
In stock CAB-00507
5.5 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Mega Enclosure - Clear
Retired PRT-11984
7.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Total: 419.2