Israel Zapata Acosta

by isramac12

Favorited Favorite 0

ITESM San Luis Envio: FedEx International Priority $374.61

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Metal Pushbutton - Latching (16mm, Yellow)
Retired COM-11974
3.95
You save:
2 (34%)
1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
2.75 5   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
Tactile Button Assortment
31 available COM-10302
6.5 1   
GTE Knob - Large
Retired COM-11950
1.5 1   
Cannot be ordered at this time.
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.72
You save:
2.13 (75%)
3   
Cannot be ordered at this time.
Total: 67.97