by mbalingit
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Mega 2560 R3
DEV-11061 |
96.8 | 2 | |
USB Digital Multimeter - Auto-Ranging (RS232 output)
TOL-10892 |
59.95 |
1
Cannot be ordered at this time. |
|
EasyDriver Stepper Motor Driver
ROB-10267 |
104.65 |
7
Cannot be ordered at this time. |
|
Rotary Encoder
COM-09117 |
13.5 | 3 | |
100MHz Digital Storage Oscilloscope - GA1102CAL
TOL-11766 |
399.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
ROB-10847 |
47.9 |
2
Cannot be ordered at this time. |
|
Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846 |
78 | 4 | |
Servo - Generic High Torque Continuous Rotation (Standard Size)
ROB-09347 |
59.8 | 4 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Hook-up Wire - Gray (22 AWG)
PRT-08025 |
5.9 | 2 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
5.9 | 2 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
5.9 | 2 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
5.5 | 2 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Total: 899.2 |