Product | Subtotal | Qty | |
---|---|---|---|
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
SparkFun Transceiver Breakout - nRF24L01+
WRL-00691 |
20.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
1.05 | 1 | |
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
SparkFun Project Case - Black
WIG-08601 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 109.75 |