Auduino Sequencer

by Nick Poole

Favorited Favorite 1

Basic parts needed for "Build an Auduino Step Sequencer"

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
16.8 16   
Black Knob - 15x19mm
Out of stock COM-09998
12.6 12   
Red Knob - 15x19mm
Retired COM-09997
3.8 4   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
4.4 8   
Momentary Button - Panel Mount (Black)
In stock COM-11996
8.4 8   
LED - Basic Red 5mm
In stock COM-09590
3.6 8   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
0.5 1   
Cannot be ordered at this time.
Total: 102.45