BASE 3/27/14

by Member #536540

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Starter Kit for RedBoard - Programmed with Arduino
Retired DEV-11930
1438.72
You save:
159.68 (10%)
32   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
1726.72
You save:
191.68 (10%)
32   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
506
You save:
89 (15%)
100   
LilyTwinkle
In stock DEV-11364
506
You save:
89 (15%)
100   
LilyPad LED Pink (5pcs)
Retired DEV-10962
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
79 20   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
141.75
You save:
15.75 (10%)
75   
LilyPad LED Micro - White (5pcs)
Retired DEV-10753
71.2
You save:
3.8 (5%)
20   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
71.2
You save:
3.8 (5%)
20   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
71.2
You save:
3.8 (5%)
20   
Cannot be ordered at this time.
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
71.2
You save:
3.8 (5%)
20   
Cannot be ordered at this time.
LilyPad LED Micro - Yellow (5pcs)
Retired DEV-10757
71.2
You save:
3.8 (5%)
20   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
36.75
You save:
109.5 (75%)
75   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
154.5 3   
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
672
You save:
118 (15%)
200   
Cannot be ordered at this time.
Total: 6067.44