wla_01

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fuse 5mm 125VAC 5A
In stock COM-09772
0.55 1   
Laser Card Module - Red
Retired COM-00594
41.7 6   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
19.8 4   
Cannot be ordered at this time.
Micro Maestro 6-channel USB Servo Controller
Retired ROB-09664
39.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP 480x272
Retired LCD-08335
39.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
13.94 2   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
2.1 2   
Crystal 14.7456MHz
Retired COM-00669
0.4
You save:
1.5 (79%)
2   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
7.8 4   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
59.7 6   
Cannot be ordered at this time.
SparkFun ProtoBoard - Koala (USB+PTH)
Retired PRT-10614
59.85 3   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
12.25 7   
Female Headers
In stock PRT-00115
10.5 6   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
7.5 10   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
2.96
You save:
2.94 (50%)
2   
Cannot be ordered at this time.
ProtoBoard - Square 2"
19 available PRT-08811
17.5 5   
Total: 467.65