Projects

by Member #575480

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PICAXE 8 Pin Proto Kit
20 available DEV-08321
9 2   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
0.45 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
7 2   
Female Headers
In stock PRT-00115
1.75 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Total: 39.15