KHD Summer Hack Camp 2014

by Member #576301

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
45 10   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
22.5 5   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
189.5
You save:
10 (5%)
10   
Cannot be ordered at this time.
Breadboard - Mini Modular (Red)
In stock PRT-12044
22.5 5   
Breadboard - Mini Modular (Black)
In stock PRT-12047
22.5 5   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
22.5 5   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
29.5 10   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Flex Sensor 2.2"
In stock SEN-10264
119.5 10   
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
53.9 2   
Total: 570.4