×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Short Circuits Design Challenge 2: Individual Kit

by Member #581463

Favorited Favorite 0

The Sparkfun materials needed for one youth to complete the activities of Design Challenge 2 in the book: Short Circuits: Crafting E-Puppets with DIY Electronics.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.5 1   
Needle Set
In stock TOL-10405
1.95 1   
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
Out of stock DEV-08822
1.25 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
3.9 2   
LilyPad Button Board
In stock DEV-08776
1.95 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Total: 28.45