Wishlist

by Member #164520

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Microswitch - 2 Terminal
Retired COM-09414
3 2   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
4.2 2   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Portable Rotary Phone - Black
Retired POR-00286
199.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
5.85 3   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Diode Small Signal - 1N4148
In stock COM-08588
0.75 3   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Total: 308.15