Stuff I want!

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
JST SH Jumper 4 Wire Assembly - 8"
18 available PRT-10359
1.6 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
Concave Button - Black
In stock COM-09339
2.75 1   
Concave Button - Blue
In stock COM-09337
2.75 1   
Concave Button - Green
In stock COM-09341
2.75 1   
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Concave Button - Yellow
In stock COM-09338
2.75 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (3 coin types)
24 available COM-11719
21.5 1   
Lockitron Mechanical Assembly
Retired COM-13648
29.95 1   
Cannot be ordered at this time.
RockBLOCK Mk2 - Iridium SatComm Module
Out of stock WRL-13745
274.95 1   
Total: 564.03