Electronics wish/gift list

by Rivante

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
2x3 Pin Shrouded Header
In stock PRT-10877
7 4   
2x5 Pin Shrouded Header
In stock PRT-08506
7 4   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
2.2 4   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
1.8 4   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
1.9 2   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
WAV Trigger
Retired WIG-12897
49.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
4.9 2   
Tactile Button Assortment Retail
Retired RTL-11243
5.95 1   
Cannot be ordered at this time.
Total: 241.6