List no. 1 for "never done this"

by Member #52587

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
HUB-ee Wheel - 180:1 Metric
Retired ROB-11668
139.8 4   
Cannot be ordered at this time.
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
55.8 4   
Servo - Hitec HS-805BB (Giant Scale)
Out of stock ROB-11881
42.95 1   
SparkFun Triple-Axis Digital-Output Gyro Breakout - ITG-3200
Retired SEN-11977
24.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
SoftPot Membrane Potentiometer - 100mm
Retired SEN-08607
13.9 2   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
31.5 14   
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Pushbutton 33mm - Yellow
Retired COM-09180
9.5 10   
Cannot be ordered at this time.
Pushbutton 33mm - Green
In stock COM-09179
21 10   
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
259.5 10   
Cannot be ordered at this time.
Total: 691.75