WishList

by Member #480007

Favorited Favorite 0

This is my wish list.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Heatsink TO-220
In stock PRT-00121
10.5 10   
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
37.5 5   
Cannot be ordered at this time.
Hub Arm - Single (3")
Retired ROB-12519
54.95 5   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
42.5 5   
SparkFun WiFi Breakout - CC3000
Retired WRL-12072
104.85 3   
Cannot be ordered at this time.
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
59.85 3   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
79 20   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
30.4
You save:
1.6 (5%)
20   
JST Jumper 6 Wire Assembly - 6"
Retired SEN-08941
19.5 10   
Cannot be ordered at this time.
Jumper Wire - 6-Pin JST White
Retired ROB-08732
15 10   
Cannot be ordered at this time.
Timing Belt Mount - XL
Retired ROB-12317
19.95 5   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
14.85 3   
RGB LED Chain - 20 LED Addressable
Retired COM-11020
349.5 10   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
89.5 10   
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
251.85 23   
Thermal Printer
Retired COM-10438
79.9
You save:
20 (20%)
2   
Cannot be ordered at this time.
Ethernet Interface Board - ENC28J60
Retired BOB-00765
174.75 5   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
17.85 3   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
29.85 3   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
175.8
You save:
9.2 (5%)
10   
Molex Jumper 4 Wire Assembly
Retired PRT-09920
42.9
You save:
2.1 (5%)
30   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
45.6
You save:
2.4 (5%)
30   
Automotive Jumper 2 Wire Assembly - 18 AWG
Out of stock PRT-09923
78.3
You save:
4.2 (5%)
30   
Cannot be ordered at this time.
Total: 1860.15