PWS

by Member #396152

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Mating Connector Housing for Dust Sensor
Retired PRT-09690
0.35 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Basic 16x2 Character LCD - Red on Black 3.3V
Retired LCD-09051
14.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
LED Holder - 5mm
In stock COM-11840
1.65 3   
LED - RGB Diffused Common Cathode
In stock COM-09264
6.75 3   
Crimp Pins for Dust Sensor Connector
Retired PRT-09728
0.6 6   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Total: 108.7