Future Goodies

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
15.2 16   
10 Segment LED Bar Graph - Red
In stock COM-09935
4.5 2   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
4.1 2   
10 Segment LED Bar Graph - Green
In stock COM-09938
4.5 2   
10 Segment LED Bar Graph - Blue
33 available COM-09937
4.5 2   
Dot/Bar Display Driver - LM3914 (Linear)
Retired COM-12694
4.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
12 8   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
10.5 6   
Dot/Bar Display Driver - LM3916 (VU Taper)
Retired COM-12695
5 2   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
4.2 4   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
4.2 2   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
4.2 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
DIP Switch - 8 Position
In stock COM-08034
3.2 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
1.9 2   
Cannot be ordered at this time.
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
7.9 2   
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Papilio Audio Wing
Retired WIG-11568
6.95 1   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Total: 140.35