kind parts

by Member #479657

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
3
You save:
8.8 (75%)
4   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.96
You save:
2.84 (75%)
4   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
5.9 2   
Cannot be ordered at this time.
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
8.4 4   
13x2 Pin Female Header
Retired PRT-11765
1.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
6 8   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3 4   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
15.8 4   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Total: 56.06