Actobotics Primer - Gears

by Improvised Dynamics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Gear - Hub Mount (128T; 1.0" Bore)
Retired ROB-12239
10.7
You save:
6.29 (37%)
1   
Cannot be ordered at this time.
Gear - Hub Mount (100T; 1.0" Bore)
Retired ROB-12378
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (84T; 1.0" Bore)
Retired ROB-12206
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (76T; 1.0" Bore)
Retired ROB-12256
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (84T; 0.5" Bore)
Retired ROB-12228
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (80T; 0.5" Bore)
Retired ROB-12261
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (76T; 0.5" Bore)
Retired ROB-12430
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (72T; 0.5" Bore)
Retired ROB-12368
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (64T; 0.5" Bore)
Retired ROB-12265
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (48T; 0.5" Bore)
Retired ROB-12232
12.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (32T; Metal)
Retired ROB-12231
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (24T; Metal)
Retired ROB-12341
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (20T; Metal)
Retired ROB-12142
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (16T; Metal)
Retired ROB-12389
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (12T; Metal)
Retired ROB-12258
14.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (32T; 6mm Bore)
Retired ROB-12140
12.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (24T; 6mm Bore)
Retired ROB-12418
12.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (20T; 6mm Bore)
Retired ROB-12111
12.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (16T; 6mm Bore)
Retired ROB-12248
12.99 1   
Cannot be ordered at this time.
Total: 254.52