Barrel Jack Power Switch - M-F (3")
COM-11705
Barrel Jack Power Switch - M-F (3")
SKU: COM-11705
$3.50
In stock
SKU
COM-11705
Product Overview
We use barrel jacks a lot around here and sometimes we need to pop a switch into the mix. That usually means hacking up a perfectly good barrel jack extension cable, but the whole point of using the barrel jacks was so that we wouldn't have to hack things apart... Well, we found a solution: The Barrel Jack Power Switch.
Okay, it's nothing fancy but it is really useful. Plug your power supply into one end and the other into your project and, just like that, you've got a power switch! The on-off rocker switch has a good stiff 'click' to it, so it isn't easy to accidentally switch. It's also fairly small so it won't add too much unnecessary bulk to your project.
Hookup Accessories
Features & Specs
- Switch Body: ≈ 61 x 27 x 23mm
- Cable: 85mm long (each side)
- Barrel Connector: 5.5x2.1mm
Customer Reviews

Barrel Jack Power Switch - M-F (3")
$3.50
COM-11705