Passive PoE Cable Set
CAB-10759

Passive PoE Cable Set

SKU: CAB-10759
$5.95
In stock
SKU
CAB-10759
In stock
Stock/Discounts

Product Overview

Integrating Ethernet support into your project is a great way to relay data through a local area network and even bounce information out to the internet. Sometimes it's hard to get power to your Ethernet devices. Wouldn't it be convenient to use the same cable for power and data? Using these power over Ethernet adapters, you can do just that!

Each cable has a female RJ45 on one side which is adapted to a male RJ45 and 5.5x2.1mm barrel jack connector on the other side. The 'injector' cable has a female barrel jack connector and the 'splitter' cable has a male barrel jack. Simply attach the cables at each end of your network cable, plug the male barrel jack from the splitter into your target device and plug your power adapter into the injector. Now you can use one cable to provide both power and data for your Ethernet enabled device.

Note: This is NOT a true 802.3af power injector, it just puts DC onto the unused pair of conductors in the cable. It will work in pairs to get power from one end of an Ethernet cable to the other, but may not work with devices that require true 802.3af POE.

Note: You are getting a set of two cables.

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Passive PoE Cable Set
Passive PoE Cable Set
$5.95
CAB-10759
$5.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing