This product has been retired from our catalog and is no longer for sale.

SparkFun Power Supply Sample Kit
KIT-19194

SparkFun Power Supply Sample Kit

SKU: KIT-19194

The SparkFun Power Supply Sample Kit provides you with a sampling of the power supplies that we offer to power your next project.

Out of stock
SKU
KIT-19194

This product has been retired from our catalog and is no longer for sale.

Product Overview

There are a lot of different development boards requiring different input voltages. The SparkFun Power Supply Sample Kit provides you with a sampling of the power supplies that we offer to power your next project. Included in this kit are four different wall adapter power supplies, two at 5V, one at 9V, and one at 12V.

  • USB Wall Charger - 5V, 2A: USB as a power connection standard is common these days, but you don't always have a computer on hand so how are you going to power all of your sweet USB devices? How about a high quality switching 'wall wart'? This AC to DC power supply will do 5V at 2A! They're switch mode power supplies which means the output is regulated to 5V.

  • Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack): This is a high quality 'wall wart' AC to DC 5V 2000mA Barrel Jack wall power supply. These are switch mode power supplies which mean the output is regulated to 5V and the capable output current is much higher (2000mA).

  • Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack): This is a high quality 'wall wart' AC to DC 9V 650mA wall power supply. These are switch mode power supplies which mean the output is regulated to 9V and the capable output current is much higher (650mA).

  • Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack): This is a high quality AC to DC 'wall wart' which produces a regulated output of 12VDC at up to 600mA. These are switch mode power supplies which means the output is regulated to 12V and the capable output current is much higher (600mA).

When it comes time for your next project no need to worry about power, this kit will have you covered.

Note: Make sure to check out the related products/hook up accessories and include a USB Cable for your project if you do not have one already for the USB Wall Charger.

Features & Specs

Customer Reviews

SparkFun Power Supply Sample Kit
SparkFun Power Supply Sample Kit KIT-19194
$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing