DC Barrel Jack Adapter - Male
PRT-10287

DC Barrel Jack Adapter - Male

SKU: PRT-10287
$3.60
In stock
SKU
PRT-10287
In stock
Stock/Discounts

Product Overview

This adapter allows you to connect a barrel jack connector to bare wires. One end has screw terminals and the other has a 5.5x2.1mm, center-positive male barrel jack. If you need to connect bare wires to a barrel jack on an Arduino or a development board, this might be the simple solution.

Please be aware that the max current for this adapter is 10A.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DC Barrel Jack Adapter - Male
DC Barrel Jack Adapter - Male
$3.60
PRT-10287
$3.6 retail price.

Available Discounts

  • $3.42 | 25+ units
  • $3.24 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing