DC Barrel Jack Plug - Male
PRT-11476

DC Barrel Jack Plug - Male

SKU: PRT-11476
$1.25
In stock
SKU
PRT-11476
In stock
Stock/Discounts

Product Overview

This barrel jack plug is great for adding a common connector to the end of our wires. This jack is compatible with 5.5mm barrel jacks that have a 2.1mm center pole diameter. The outer shell unscrews to reveal solder terminals and a crimp strain relief. The outer shell has strain relief as well.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

DC Barrel Jack Plug - Male
DC Barrel Jack Plug - Male
$1.25
PRT-11476
$1.25 retail price.

Available Discounts

  • $1.19 | 25+ units
  • $1.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing