5GHz Compatible Hinged External Antenna, with Reverse Polar SMA Male Connector
CEL-16433
5GHz Compatible Hinged External Antenna, with Reverse Polar SMA Male Connector
SKU: CEL-16433
In stock
SKU
CEL-16433
Molex LTE/5G Cellular External Antennas are designed for 2G/3G/4G/5G modules and devices.
Product Overview
Molex LTE/5G Cellular External Antennas are designed for 2G/3G/4G/5G modules and devices. The hinged type antennas offer excellent coverage and reliability with high efficiency and peak gain. The series offers design flexibility with connectors in straight and folded modes with SMA-J and RP-SMA-J mounting options. LTE/5G Cellular Antennas are offered in both black/white and male/female and are ideal for various wireless and networking applications.
Hookup Accessories
Features & Specs
- Minimum Frequency: 698 MHz
- Maximum Frequency: 5 GHz
- Application: Cellular
- Gain: 5.5 dBi
- Bandwidth: 5 GHz
- Number of Bands: 4 Band
- Polarization: Linear
- Hinge joint allows 90º rotation on the vertical plane and SMA-J connector allows 180º rotation on the horizontal plane.
Customer Reviews

5GHz Compatible Hinged External Antenna, with Reverse Polar SMA Male Connector
CEL-16433
Stock and Customer Discounts
$6.95 retail price.
Available Discounts
- $6.60 | 25+ units
- $6.26 | 100+ units