Wide Band 4G LTE Internal LoRa Antenna
WRL-17841

Wide Band 4G LTE Internal LoRa Antenna

SKU: WRL-17841

This Wide Band, 700-2700Mhz frequency range, 4G LTE antenna provides a wide enough range for a number of applications including BLE & LoRa/RF.

$2.50
In stock
SKU
WRL-17841
Backorder
Stock/Discounts

Product Overview

A Wide Band, 700-2700Mhz frequency range, 4G LTE antenna provides a wide enough range for a number of applications including BLE & LoRa/RF. This antenna is 53mm x 24mm with a 100mm length coaxial cable ending in an IPEX (u.FL equivalent) connector. The antenna has a 3M adhesive backing making it easy to fix it to your project.

If you are looking for a board to use this antenna with, we highly recommend our SparkFun LoRa Thing Plus – expLoRaBLE board!

Features & Specs

  • Frequency range: 700-2700Mhz
  • Gain: 8dBi internal antenna
  • VSWR: ≤1.8
  • Input impedance: 50Ω
  • Material: Radiator FPC
  • Antenna Size: 53*24mm
  • Length: 100mm
  • Cable type: 1.13 coaxial cable
  • Connector style: IPEX (u.FL equivalent)
  • Polarization: Vertical
  • Power: 30w
  • Mounting: 3M sticker
  • Operation Temperature: - 40 °C ~ + 80 °C
  • Storage Temperature: - 40 °C ~ + 80 °C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Wide Band 4G LTE Internal LoRa Antenna
Wide Band 4G LTE Internal LoRa Antenna
$2.50
WRL-17841
$2.5 retail price.

Available Discounts

  • $2.38 | 25+ units
  • $2.25 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing