This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Aerocore 2 for NVIDIA® Jetson™
ROB-16757

Aerocore 2 for NVIDIA® Jetson™

SKU: ROB-16757
Out of stock
SKU
ROB-16757

Gumstix Aerocore 2 for NVIDIA® Jetson™ integrates the parallel processing power of NVIDIA CUDA cores on a robotics-inspired development board.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Aerocore 2 for NVIDIA Jetson puts the parallel processing power of NVIDIA's CUDA cores on a robotics-inspired development board.

The Gumstix Aerocore 2 platform is a tried and true blend of real-time autopilot firmware and high-level processing capabilities, employing an ARM Cortex M4 microcontroller, PX4 firmware, PWMs, serial buses, and GPS along with powerful Linux devices.

Featuring 4 camera connectors, a micro-HDMI port, and USB 3.0, the Aerocore 2 for Jetson is ready to take advantage of the Jetson TX2's 256 CUDA cores for computer vision, object identification, AI and deep learning edge applications.

Hookup Accessories

Features & Specs

  • Accelerometer: 6-axis internal measurement unit (IMU)
  • Barometer: Barometric pressure sensor
  • Camera Connector: MIPI CSI-2 Camera Connector
  • Controller Area Network (CAN): For use in applications employing the CAN serial communication physical layer in accordance with the ISO 11898 standard.
  • Gyroscope: 3-axis gyroscope
  • HDMI: micro HDMI
  • Processor: ARM Cortex-M4 Microcontroller
  • USB Device: Micro B USB Plug
  • USB OTG: USB Micro-AB Connector
  • 5-pin GPS Connector: UART connection for Gumstix Pre-GO modules

Customer Reviews

Aerocore 2 for NVIDIA® Jetson™
Aerocore 2 for NVIDIA® Jetson™ ROB-16757