This product has been retired from our catalog and is no longer for sale.

NVIDIA Jetson Nano Developer Kit (V3)
DEV-16271

NVIDIA Jetson Nano Developer Kit (V3)

SKU: DEV-16271
Out of stock
SKU
DEV-16271

The NVIDIA® Jetson Nano™ Developer Kit V3 delivers the performance to run modern AI workloads at a small form factor, low power, and low cost.

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

Cue theme music..."Meet NVIDIA Jetson!" The latest addition the Jetson family, the NVIDIA® Jetson Nano™ Developer Kit (V3) delivers the performance to run modern AI workloads in a small form factor, power-efficient (consuming as little as 5 Watts), and low cost. Developers, learners, and makers can run AI frameworks and models for applications like image classification, object detection, segmentation, and speech processing. The developer kit can be powered by micro-USB and comes with extensive I/Os, ranging from GPIO to CSI. This makes it simple for developers to connect a diverse set of new sensors to enable a variety of AI applications. This version of the Jetson Nano Developer Kit comes equipped with two MIPI-CSI camera connectors which enables algorithms that perform stereo vision! We at SparkFun see this as more than enough potential to be yelling "Stop this crazy thing" to your friends & family!

Jetson Nano is also supported by NVIDIA JetPack™, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. The software is even available using an easy-to-flash SD card image, making it fast and easy to get started.

The same JetPack SDK is used across the entire NVIDIA Jetson family of products and is fully compatible with NVIDIA’s AI platform for training and deploying AI software. This proven software stack reduces complexity and overall effort for developers.

Hookup Accessories

Features & Specs

  • GPU 128-core Maxwell™ GPU
  • CPU Quad-core ARM A57
  • Memory 4 GB 64-bit LPDDR4 | 25.6 GB/s
  • 10/100/1000BASE-T Ethernet
  • Storage microSD (not included)
  • Video Encode 4Kp30| 4x 1080p30| 9x 720p30 (H.264/H.265)
  • Video Decoder4Kp60| 2x 4Kp30| 8x 1080p30| 18x 720p30| (H.264/H.265)
  • Supports Micro-USB 5V 2A
  • Supports DC power adapter 5V 4A
  • USB 3.0 Type A
  • USB 2.0 Micro-B
  • HDMI/DisplayPort
  • M.2 Key E
  • Gigabit Ethernet
  • GPIOs, I2C, I2S, SPI, UART
  • 2x MIPI-CSI camera connectors (for stereo vision)
  • Fan connector
  • PoE connector
  • Dimensions: 100mm x 80mm x 29mm

Customer Reviews

NVIDIA Jetson Nano Developer Kit (V3)
NVIDIA Jetson Nano Developer Kit (V3) DEV-16271

Stock and Customer Discounts

$149 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing