This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Gas and Smoke Analog Sensor Breakout Board (MQ-2)
SEN-21241

Gas and Smoke Analog Sensor Breakout Board (MQ-2)

SKU: SEN-21241

It's most common use is domestic gas leakage alarms and detectors with a high sensitivity to propane and smoke.

Out of stock
SKU
SEN-21241

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is the MQ-2 Gas and Smoke Analog Sensor Breakout Board. It's most common use is domestic gas leakage alarms and detectors with a high sensitivity to propane and smoke. The sensing material is SNO₂ (tin oxide) for which the conductivity is lower in clean environments and higher when smoke or flammable gas is present. This is a low-cost sensor for use in a variety of applications.

NOTE: After the sensor is powered on it needs to warm up around 20S.

Features & Specs

  • Input Voltage DC: 5V
  • Power Consumption (Current): 150mA
  • Digital Output: TTL digital 0 and 1 (0.1 and 5V)
  • Analog Output: 0.1-0.3V (relative to pollution), the maximum concentration of a voltage of about 4V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Gas and Smoke Analog Sensor Breakout Board (MQ-2)
Gas and Smoke Analog Sensor Breakout Board (MQ-2) SEN-21241
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing