This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Gumstix Jetson Nano Development Board
DEV-16753

Gumstix Jetson Nano Development Board

SKU: DEV-16753

The Gumstix Jetson Nano Development Board, powered by the NVIDIA Jetson Nano running a Quad-core ARM A57, brings out most of the frequently used interfaces

Out of stock
SKU
DEV-16753

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Gumstix Jetson Nano Development Board is powered by the NVIDIA Jetson Nano running a Quad-core ARM A57. The Jetson Nano Board is designed for frequently used interfaces such as HDMI, USB 3.0, and Ethernet connectors as well as others. The Gumstix Jetson Nano Development Board is the perfect starting point for an edge AI project.

The Jetson Nano Development Board is customizable for specific needs in Geppetto D2O. The Geppetto D2O allows users to add features or remove unused components with the ease of a drag-and-drop interface.

Yocto image with built in TensorFlow support included.

IMPORTANT: To ensure proper functionality, please source versions B01 or newer of the NVIDIA Jetson Nano module. The Gumstix Jetson Nano products are designed around version B01 of the NVIDIA Jetson Nano module. Many of the NVIDIA Jetson Nano modules included in the NVIDIA Jetson Nano Developer Kit are earlier versions (i.e. A02) of the module and are therefore incompatible with Gumstix products.

Features & Specs

  • Camera Connector: Vertical cable orientation connector for Raspberry Pi Camera.
  • Ethernet: 10/100/1000 Base-T
  • HDMI: HDMI Type-A connector
  • Processor: Quad-core ARM® A57
  • RAM: 4 GB 64-bit LPDDR4
  • USB Device: Micro B USB Plug
  • USB 3.0 SuperSpeed: Conforms to the USB 3.0 (or higher) standard.
  • M.2 Compatible: M.2 Key-E
  • GPU: 128-core NVIDIA Maxwell™ architecture-based GPU

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Gumstix Jetson Nano Development Board
Gumstix Jetson Nano Development Board DEV-16753
$187.95 retail price.

Available Discounts

  • $178.55 | 25+ units
  • $169.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing