Male Header - 2x3 (SMD)
PRT-27910
Male Header - 2x3 (SMD)
SKU: PRT-27910
This is a simple 2x3-pin male SMD right angle header.
$0.75
In stock
SKU
PRT-27910
Product Overview
This is a simple 2x3-pin male SMD right angle header.
The pins on this header have been spaced at the 0.1" standard.
Similar Items
Hookup Accessories
Features & Specs
- Contact Type: Male pin
- Pitch - Mating: 0.100" (2.54mm)
- Number of Positions: 6
- Number of Rows: 2
- Row Spacing - Mating: 0.100" (2.54mm)
- Shrouding: Unshrouded
- Mounting Type: Surface Mount
- Termination: Solder
- Fastening Type: Push-Pull
- Contact Length - Mating: 0.240" (6.10mm)
- Insulation Height: 0.090" (2.29mm)
- Contact Shape: Square
- Contact Finish - Mating: Gold
- Contact Finish Thickness - Mating: 15.0µin (0.38µm)
- Contact Finish - Post: Tin
- Contact Material: Copper Alloy
- Insulation Material: Liquid Crystal Polymer (LCP), Glass Filled
- Material Flammability Rating: UL94 V-0
- Insulation Color: Black
- Contact Finish Thickness - Post: 74.8µin (1.90µm)
- Mfg Part #: 0015910060
Documentation
Customer Reviews

Male Header - 2x3 (SMD)
$0.75
PRT-27910