SparkFun RedBoard - Programmed with Arduino
DEV-13975

SparkFun RedBoard - Programmed with Arduino

SKU: DEV-13975

The SparkFun RedBoard combines the simplicity of the UNO's Optiboot bootloader, the stability of the FTDI, and the shield compatibility of the Arduino R3.

$22.50
In stock
SKU
DEV-13975
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different and no one board has everything we want, so we decided to make our own version that combines all our favorite features. The SparkFun RedBoard combines the simplicity of the UNO's Optiboot bootloader (which is used in the Pro series), the stability of the FTDI (which we all missed after the Duemilanove was discontinued) and the R3 shield compatibility of the latest Arduino UNO R3.

The RedBoard can be programmed over a USB Mini-B cable using the Arduino IDE: Just plug in the board, select "Arduino UNO" from the board menu and you're ready to upload code. RedBoard has all of the hardware peripherals you know and love: 14 Digital I/O pins with 6 PWM pins, 6 Analog Inputs, UART, SPI and external interrupts. We've also broken out the SDA, SCL and IOREF pins that showed up on the UNO R3, so the RedBoard will be compatible with future shields. This version adds an SMD ISP header for use with shields.

You can power the RedBoard over USB or through the barrel jack. The on-board power regulator can handle anything from 7 to 15VDC. Check out the related items below for a compatible wall-wart power supply.

Not sure which Arduino or Arduino-compatible board is right for you? Check out our Arduino Buying Guide!

Features:

  • ATmega328 microcontroller with Optiboot (UNO) Bootloader
  • USB Programming Facilitated by the Ubiquitous FTDI FT231X
  • Input voltage - 7-15V
  • 0-5V outputs with 3.3V compatible inputs
  • 14 Digital I/O Pins (6 PWM outputs)
  • 6 Analog Inputs
  • ISP Header
  • 32k Flash Memory
  • 16MHz Clock Speed
  • All SMD Construction
  • R3 Shield Compatible
  • Red PCB!

Documents:

Features & Specs

  • ATmega328 microcontroller with Optiboot (UNO) Bootloader
  • USB Programming Facilitated by the Ubiquitous FTDI FT231X
  • Input voltage - 7-15V
  • 0-5V outputs with 3.3V compatible inputs
  • 14 Digital I/O Pins (6 PWM outputs)
  • 6 Analog Inputs
  • ISP Header
  • 32k Flash Memory
  • 16MHz Clock Speed
  • All SMD Construction
  • R3 Shield Compatible
  • Red PCB!

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RedBoard - Programmed with Arduino
SparkFun RedBoard - Programmed with Arduino
$22.50
DEV-13975
$22.5 retail price.

Available Discounts

  • $21.38 | 10+ units
  • $20.25 | 25+ units
  • $19.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing