LilyPad Accelerometer - ADXL335
DEV-09267

LilyPad Accelerometer - ADXL335

SKU: DEV-09267

Add motion and tilt sensing to your e-textile projects with this sewable LilyPad 3-axis accelerometer featuring the ADXL335.

$18.50
In stock
SKU
DEV-09267
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Give your e-textile projects the ability to detect movement and orientation. The LilyPad Accelerometer is a three-axis motion sensor based on Analog Devices' ADXL335 MEMS accelerometer. Whether you want to measure joint movement in a smart garment, detect inclination, or sense vibration, this board provides a simple analog solution for your wearable electronics.

The ADXL335 outputs a distinct 0V to 3V analog signal for the X, Y, and Z axes. While you can easily use these raw signals for basic motion sensing, calculating a true tilt angle requires converting the analog voltage to a gravity measurement and applying some basic trigonometry.

Sewable E-Textile Design

LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. To ensure these components integrate seamlessly into your wardrobe (no pun intended), LilyPad relies on some specific hardware choices:

  • Sewable Tabs: The LilyPad Accelerometer features five large conductive connection pads that let you stitch it directly into fabric with conductive thread.
  • Low-Profile Build: Measuring just 20mm in outer diameter on a thin 0.8mm PCB, this board lays perfectly flat against your garments.
  • Washable Hardware: Built to withstand real-world use, your finished clothing can be washed without damaging the electronics.

Wiring this analog accelerometer to your wearable project gives you a straightforward way to track physical activity, monitor posture, or create costumes that react dynamically to your motion.

Features & Specs

  • 3-Axis Sensing
  • Adjustable Bandwidth
  • Acceleration Range: ±3g
  • Sensitivity: 300mV/g
  • Bandwidth:
    • X,Y: 1.6kHz
    • Z: 550Hz
  • Supply Voltage: 1.8V to 3.6V
  • Board Dimensions:
    • 20mm Outer Diameter
    • Thin 0.8mm PCB

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

LilyPad Accelerometer - ADXL335
LilyPad Accelerometer - ADXL335
$18.50
DEV-09267
$18.5 retail price.

Available Discounts

  • $17.58 | 10+ units
  • $16.65 | 25+ units
  • $15.73 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing