SparkFun Triple Axis Accelerometer Breakout - ADXL335
SEN-09269

SparkFun Triple Axis Accelerometer Breakout - ADXL335

SKU: SEN-09269

Add motion and tilt sensing to your next project with this 3-axis accelerometer breakout featuring the ADXL335.

$22.27
In stock
SKU
SEN-09269
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Triple Axis Accelerometer Breakout is a three-axis motion sensor based on Analog Devices' ADXL335 MEMS accelerometer. Whether you want to measure joint movement, detect inclination, or sense vibration, this board provides a simple analog solution for your wearable electronics. The board comes fully assembled and tested with external components installed. The included 0.1uF capacitors set each axis's bandwidth to 50Hz.

The ADXL335 outputs a distinct 0V to 3V analog signal for the X, Y, and Z axes. While you can easily use these raw signals for basic motion sensing, calculating a true tilt angle requires converting the analog voltage to a gravity measurement and applying some basic trigonometry.

Not sure which accelerometer is right for you? Our Accelerometer and Gyro Buying Guide might help!

Features & Specs

  • 3-Axis Sensing
  • Adjustable Bandwidth
  • Acceleration Range: ±3g
  • Sensitivity: 300mV/g
  • Bandwidth:
    • X,Y: 1.6kHz
    • Z: 550Hz
  • Supply Voltage: 1.8V to 3.6V
  • Board Dimensions: 0.7in. x 0.7in.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Triple Axis Accelerometer Breakout - ADXL335
SparkFun Triple Axis Accelerometer Breakout - ADXL335
$22.27
SEN-09269
$22.27 retail price.

Available Discounts

  • $21.16 | 10+ units
  • $20.04 | 25+ units
  • $18.93 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing