Mikroe 6DOF IMU 14 Click
Mikroe 6DOF IMU 14 Click contains a 6-axis MEMS motion tracking device combining a 3-axis gyroscope and a 3-axis accelerometer.
Product Overview
Mikroe 6DOF IMU 14 Click contains a 6-axis MEMS motion tracking device combining a 3-axis gyroscope and a 3-axis accelerometer. The board features the TDK InvenSense ICM-42688-P High-Precision 6-axis MEMS Motion Tracking Device. The board features a configurable host interface that supports I2C and SPI serial communication. It features a 2kB FIFO and 2 programmable interrupts with ultra-low-power Wake-on-Motion support to minimize system power consumption. The board is ideal for applications like gesture recognition, activity classification, and pedometers.
Features & Specs
- On-board modules
- TDK InvenSense ICM-42688-P High-Precision 6-axis MEMS Motion Tracking Device
- Low power consumption
- High precision
- User-programmable digital filters
- User scalable gyro/accel full-scale range
- 20,000g shock tolerant
- I2C, SPI interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V input voltage
Customer Reviews
