Mikroe 6DOF IMU 13 Click
SEN-17503
Mikroe 6DOF IMU 13 Click
SKU: SEN-17503
Out of stock
SKU
SEN-17503
Mikroe 6DOF IMU 13 Click contains an eCompass with a 3-axis linear accelerometer and a 3-axis magnetic field sensor.
Product Overview
Mikroe 6DOF IMU 13 Click contains an eCompass with a 3-axis linear accelerometer and a 3-axis magnetic field sensor. The board features the mCube Inc. MC6470 Accelerometer and Magnetometer 6 DoF (6 Degrees of Freedom) Sensor Solution. It has a linear acceleration full-scale range of ±16g and a low noise magnetic sensor with up to 0.15μT magnetic field resolution. A single I2C interface is available to separately control magnetometer and accelerometer functions. This enables independent operation of functions for application flexibility.
Features & Specs
- 6DOF IMU 13 Click is based on the mCube Inc. MC6470 6 DoF Solution
- Low power consumption
- High precision
- Programmable interrupts
- User scalable accel full-scale range
- Programmable output data rate
- I2C interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V input voltage
Customer Reviews

Mikroe 6DOF IMU 13 Click
SEN-17503