This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Accel 24 Click
SEN-21268

MIKROE Accel 24 Click

SKU: SEN-21268
Out of stock
SKU
SEN-21268

Accel 24 Click is a compact add-on board that contains an acceleration sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Accel 24 Click is a compact add-on board that contains an acceleration sensor. This board features the MXC6655XA, a 12-bit three-axis accelerometer from MEMSIC. It allows selectable full-scale acceleration measurements in ranges of ±2g, ±4g, or ±8g in three axes with a compatible I2C serial interface with 400kHz fast mode operation. Alongside low offset and temperature signal with high accuracy, the MXC6655XA also detects six orientation positions, X/Y shake, and shake directions with an appropriate interrupt signal for these states. This Click board™ is suitable for a wide range of information appliances, consumer electronics, household safety applications, and many more.

Accel 24 Click, in based on the MXC6655XA, a highly reliable digital triaxial acceleration from MEMSIC. The MXC6655XA is highly configurable with a programmable acceleration range of ±2g, ±4g, or ±8g based on MEMSIC’s proprietary thermal technology built with a 0.18μm standard CMOS process. It contains no moving sensor parts, eliminating field reliability and repeatability issues; there is no measurable resonance (immunity to vibration), no stiction, and no detectable hysteresis.

The MXC6655XA also eliminates the "click" sounds typically heard in ball-based orientation sensors. The MEMS structure is greater than 200,000g. This sensor provides X/Y/Z axis acceleration signals with a low 0g offset and temperature signals with high accuracy. In addition, it also detects six orientation positions, X/Y shake, and shakes directions.

Accel 24 Click communicates with an MCU using the standard I2C 2-Wire interface to read data and configure settings capable of operating in a standard or fast mode of operation. The acceleration signal is provided in 12-bit output resolution. In addition to communication pins, this board also possesses an additional interrupt pin, routed to the INT pin on the mikroBUS™ socket, for orientation and X/Y shake detections. The MXC6655XA allows users to be placed in a Power-Down mode enabled through the I2C interface.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage: 3.3V
  • Acceleration Range: Min. ±2g, Max. ±8g
  • Acceleration Resolution: 12 bits
  • Sensitivity (±2 ~ ±8): Min. 256 LSB/g, Max. 1024 LSB/g
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE Accel 24 Click
MIKROE Accel 24 Click SEN-21268

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing