This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Accel 3 Click
SEN-20345

MIKROE Accel 3 Click

SKU: SEN-20345

Accel 3 Click carries the H3LIS331DL a low-power high-performance 3-axis linear accelerometer.

Out of stock
SKU
SEN-20345

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Accel 3 Click carries the H3LIS331DL a low-power high-performance 3-axis linear accelerometer. The Click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over SPI or I2C interface, with additional functionality provided by the INT pin on the mikroBUS™ line.

H3LIS331DL features

The H3LIS331DL has dynamically user selectable full scales of ±100g/±200g/±400g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.

The “sleep-to-wakeup” function, in conjunction with low-power mode, allows to further reduce the system power consumption and develop new smart applications.

The H3LIS331DL may be set in a low-power operating mode, characterized by lower date rate refreshments. In this way the device, even if sleeping, continues to sense acceleration and generate interrupt requests.

When the “sleep-to-wakeup” function is activated, the H3LIS331DL is able to automatically wake up as soon as the interrupt event has been detected, increasing the output data rate and bandwidth.

SPI or I2C

Accel 3 Click has three groups of jumpers (zero ohm resistors) onboard:

  • The four jumpers on the left side of the board are for choosing between the SPI or I2C interface for the sensor output. By default, these are soldered into the I2C position.
  • On the right side of the board, the upper jumper is for specifying which of the two interrupt pins on H3LIS331DL will be connected to the mikroBUS™ pin.
  • The final jumper is for configuring the I2C address The I2C interface is compliant with both normal and fast modes (400 KHz), both common I2C standards.

Features & Specs

  • Interface: GPIO, I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Accel 3 Click
MIKROE Accel 3 Click SEN-20345
$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing