Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the 16MHz bootloader.
Solenoids are a great way to induce linear motion for pushing, pulling or controlling switches and levers. This smaller solen…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
This is a basic breakout board for the FTDI FT232RL USB to serial IC. The pinout of this board matches the FTDI cable to work…
This SparkFun Serial Basic Breakout is an easy-to-use USB-to-Serial adapter based on the CH340G and takes advantage of the ha…
The FTDI cable is a USB to Serial (TTL level) converter which allows for a simple way to connect TTL interface devices to USB…
SparkFun Jetson Nano Intermediate Kit with Power Supply provides you with all of the essential parts needed to start new proj…
This is a high quality switching 'wall wart' AC to DC 5V 2000mA Barrel Jack wall power supply manufactured specifically for S…
Different parts sometimes use different voltage levels to communicate. This PCA9306 Level Translator can be the key to making…
The SparkFun ESP32 DMX to LED Shield is the perfect way to send and receive DMX data whether it's coming in or out over the o…
This is a USB to TTL Serial Cable which allows for a simple way to connect TTL interface devices to USB.
Here is a very simple breadboard power supply kit that takes power from a DC wall wart and outputs a selectable 5V or 3.3V re…
This is a high quality power supply manufactured specifically for SparkFun Electronics packs a lot of power; 20W at 5V and 40…
This is a very simple board that takes a 6-12V input voltage and outputs a selectable 5V or 3.3V regulated voltage. All heade…
This is a basic 16 character by 2 line display with a snazzy black background with white characters. Utilizes the extremely c…
This is a basic 16 character by two line display with a snazzy black background with white characters.
This is the LilyPad revision of our [FTDI Basic](http://www.sparkfun.com/products/9716). It is the same as our other FTDI Bas…
The SparkFun Jetson Nano Basic Kit with Power Supply provides you with all of the essential parts needed to start new project…
The SparkFun Power Supply Sample Kit provides you with a sampling of the power supplies that we offer to power your next proj…
It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the…
This 2A "laptop brick" supply outputs both 5V and 12VDC and is terminated with a 4-pin ATX connector.
The ATX power connector breaks out the standard 4-pin computer peripheral port for you 12V & 5V devices from one wall adapter…
What's blue, thin, and comes with everything you need to get started? The Pro Mini 5V Starter Kit!
This USB AC to DC power supply will do 5V at 2A!
A very simple breadboard power supply kit that takes power from any USB port and outputs a fuse protected and regulated 3.3V.…
This is an isolated DC-DC converter that accepts 36-72VDC and outputs 5VDC and 20A.
This is a 40W single output switching power supply from Mean Well that has been specifically designed to be with LED applicat…
This is a high quality switching 'wall wart' AC to DC 5V 2000mA USB Micro-B wall power supply manufactured specifically for S…
This is a cost effective 5V, 2.4A dual USB Output Car Charger with Smart IC.
ON Semiconductor NIS6452 Resettable Electronic Fuses are cost-effective fuses that enhance the reliability of a hard drive or…
This 5.1Vdc 3Amp Interchangeable Power supply with USB Type C output connector is specifically designed to be compatible wit…