This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Brushless 7 Click
ROB-18786

MIKROE Brushless 7 Click

SKU: ROB-18786
Out of stock
SKU
ROB-18786

MIKROE Brushless 7 Click is, as its name said, a motor driver based expansion board for controlling BLDC motors with any microcontroller.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Brushless 7 Click is, as its name said, a motor driver based expansion board for controlling BLDC motors with any microcontroller. The board is based on TC78B009FTG IC from Toshiba, which is a three-phase BLDC motor controller that does not require Hall sensors. Some of the main features are a built-in closed loop speed control function that regulates and maintains the motor rotational speed under dynamic power fluctuations and load variations. With precise setting of a speed profile done by the built-in nonvolatile memory (NVM) it eliminates the need for an external MCU for closed loop speed control and makes it perfect solution for applications that include high-speed fans used in servers, blowers, cordless vacuum cleaners, and robot vacuum cleaners.

Brushless 7 Click is the motor control expansion board based on TC78B009FTG IC which is a three phase PWM chopper driver for sensorless brushless motors and its capable for driving Delta or Wye configured motors. For controlling the motor speed, you can select between couple of interfaces such as PWM duty cycle, I2C or analogue voltage.

One of the biggest advantages of this board is capability to independently monitor and control the motor without an external microcontroller. For doing that the TC78B009FTG features implemented Non-volatile memory (NVM) which serves for storing parameters/modes which will be accessed by the driver and used for control. Operating modes:

  • Standby mode – Which can be controlled (ON/OFF setting) by the SBY pin on the mikroBUS, together with register settings
  • Brake mode – Period as well as external FET state settings of Brake sequence are set by the register in NVM. Or with the SW1 (BRAKE) switch on the Click board
  • Idle mode – Is controlled with the speed commands settings and Error mode
  • Error mode - When the abnormality state is detected, the IC enters to the error mode. With visual indication on ALERT LED as well as on INT pin (optional).

Brushless 7 Click also features two SSM6K513NU N-Chanel FETs from Toshiba for each of three phases. Using this FET capable of handling 15A allows low power dissipation when driving 5A BLDC before hitting output current limit threshold. Output current limit function is used to restrain the current flowing to the motor. Motor current is detected by external shunt resistor and the detected voltage is inputted to RSA pin. Minimum and maximum input voltage range must be in range of 11V up to 27V and maximum motor current should not exceed 5A.

For interfacing Brushless 7 Click board you can use I2C interface for various settings over which you can use for setting NVM memory and control the driver, or SPD input pin for controlling the motor speed based on PWM duty cycle or analogue output from the MCU (for this MCU need DAC on the SPD pin of the mikroBUS). The motor’s output current can be monitored on the analog output (CMO pin) on mikroBUS™, by amplifying the RSB pin voltage detected by the external shunt resistor and converting it to a DC level with peak hold circuit.

In order to provide additional settings beside interface control for this board, we have used four switches for mode, control and I2C address selection (BRAKE, SEL, ID1 and ID2). This board also has visual indicators for rotation speed (FG LED) and abnormality (ALERT LED) detection monitoring. These indicator statuses can be also visible on INT pin by moving INT SEL jumper to preferred output selection.

Features & Specs

  • Interface: GPIO, I2C, PWM
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 11V, Max. 27V
  • Output Current: Min. 0A, Max. 5A
  • VREG: Min. 4.75V, Typ. 5V, Max. 5.35V

Customer Reviews

MIKROE Brushless 7 Click
MIKROE Brushless 7 Click ROB-18786

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing