This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Brushless 6 Click
ROB-20199

MIKROE Brushless 6 Click

SKU: ROB-20199
Out of stock
SKU
ROB-20199

Brushless 6 Click is designed to drive a three-phase sensorless, brushless motor, also known as the BLDC motor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Brushless 6 Click is designed to drive a three-phase sensorless, brushless motor, also known as the BLDC motor. The motor rotation is controlled by receiving driving commands via the incoming PWM signal. This Click board™ fully controls the rotation of the BLDC motor by utilizing the onboard MCU ATmega8A, an 8-bit MCU from Microchip. The onboard MCU outputs are not adequate to power on the coils of the BLDC motor directly, so this MCU is used to control the power circuitry, instead. This circuit consists of 6 MOSFET transistors, used to switch the power from an external power source to the appropriate stator coils.

The advantages of the BLDC motors over the other types of DC motors are many. Thanks to their contactless design, BLDC motors last longer and because of the superior rotational speed and torque properties, BLDC motors are widely used for high-speed, lightweight applications such as the drive motors for drones, electronic cooling equipment, small house appliances, robotics and similar applications. The Brushless 6 Click provides an easy and elegant solution for driving BLDC motors.

DC brushless motors, also known as BLDC motors, are becoming very popular recently, due to the fact that they have many advantages over some other types of DC motors. The term "brushless" actually means that the rotor of the BLDC motor doesn’t have any surfaces which make the electrical contact with the stator because the rotor uses only permanent magnetic materials.

The main control logic component of the Brushless 6 Click is the ATmega8A MCU from Microchip. It uses a 50Hz PWM signal at one of the input pins, routed to the PWM pin of the mikroBUS™ socket. The duty cycle of the incoming PWM signal is decoded by the onboard ATmega8A MCU so that a certain pulse width range is used to set speed and direction of the rotation. The information about how to properly decode the controller PWM signal can be found in the PWM signal control table, below. MikroElektronika demo application provided with the Brushless 6 Click board™, uses simplified functions to calibrate and set the speed and the direction of the BLDC motor, so it can be used as the reference for the future design.

Since the MCU output can't be used to drive heavier loads directly, the stator coils are driven through the MOSFET transistors network, controlled by the MCU. The electrical circuit that powers the coils is also known as the "invertor" circuit because it provides both positive and negative voltages from the connected external power supply. The motor can be connected via the onboard connector, which provides an easy and secure connection. There is also a power connector, used to connect the external power supply, up to 12V.

Features & Specs

  • Interface: PWM
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 5V
  • External Input Voltage Range: Min. 8V, Max. 12V
  • Output Current: 1A

Customer Reviews

MIKROE Brushless 6 Click
MIKROE Brushless 6 Click ROB-20199

Stock and Customer Discounts

$26.95 retail price.

Available Discounts

  • $25.60 | 25+ units
  • $24.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing