This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE H-Bridge 7 Click
ROB-18787

MIKROE H-Bridge 7 Click

SKU: ROB-18787
Out of stock
SKU
ROB-18787

MIKROE H-Bridge 7 Click features flexible motor driver IC for a wide variety of applications, labeled as the DRV8876N.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE H-Bridge 7 Click features flexible motor driver IC for a wide variety of applications, labeled as the DRV8876N. This Click board™ integrates an N-channel H-bridge, charge pump regulator, and protection circuitry. The charge pump improves efficiency by allowing for both high-side and low-side N-channels MOSFETs and 100% duty cycle support. This IC allows the H-Bridge 7 Click to achieve ultra-low quiescent current draw by shutting down most of the internal circuitry with his low-power sleep mode. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (TSD). Fault conditions are indicated on the nFAULT pin (nFT pin on mikroBUS™). H-Bridge 7 Click can be used for DC Brush motor drive, servo motors, actuators, and more.

H-Bridge 7 Click uses the DRV8876N IC, N-channel H-bridge motor driver from Texas Instruments, that operates from a supply voltage of 4.5V to 37V supporting a wide range of output load currents for various types of motors and loads. This device integrates an H-bridge output power stage that can be operated in control modes that is set by the PMODE pin setting. The device also integrates a charge pump regulator to support more efficient high-side N-channel MOSFETs and 100% duty cycle operation. The device operate from a single power supply input (VM) which can be directly connected to a battery or DC voltage supply. The nSLEEP pin (nSL pin on the mikroBUS™) provides an ultra-low power mode to minimize current draw during system inactivity. Also, this device is fully protected against supply undervoltage, charge pump undervoltage, output overcurrent, and device overtemperature events.

H-Bridge 7 Click support different control schemes with the EN/IN1 and PH/IN2 pins. The control mode is selected through the PMODE pin with either logic low, logic high, or setting the pin Hi-Z (in this case PMODE is on the logic low level which means that device is latched into PH/EN mode). PH/EN mode allows for the H-bridge to be controlled with a speed and direction type of interface.

In this configuration Click board™ drives a bidirectional current through an external load (such as a brushed DC motor), and the H-bridge polarity and duty cycle are controlled with a PWM and IO resource from the external controller to the EN/IN1 and PH/IN2 pins. The device is then configured for the PH/EN control mode by tying the PMODE pin to GND. Some applications of DRV8876N includes brushed DC motors, solenoids, and actuators, but also can be utilized to drive many common passive loads such as LEDs, resistive elements, relays, etc.

An onboard SMD jumper, labeled as VCC SEL is used to set the voltage levels for the EN/IN1, PH/IN2, nFAULT, and nSLEEP pins of the DRV8876N. It allows for both 3.3V and 5V MCUs to be interfaced with the H-Bridge 7 Click. More information about the DRV8876N can be found in the attached datasheet. However, this Click board™ comes equipped with a library that contains easy to use functions and a usage example that may be used as a reference for the development.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage (VM): Min. -0.3V, Max. +40V
  • Logic Pin Voltage (GPIO): Min. -0.3V, Max. 5.75V
  • Maximum Output Current: Min. 0A, Max. 3.5A
  • Operating Temperature Range: Min. -40°C, Max. +125°C

Customer Reviews

MIKROE H-Bridge 7 Click
MIKROE H-Bridge 7 Click ROB-18787

Stock and Customer Discounts

$42.95 retail price.

Available Discounts

  • $40.80 | 25+ units
  • $38.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing