This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DC Motor 21 Click
ROB-19110

MIKROE DC Motor 21 Click

SKU: ROB-19110

MIKROE DC Motor 21 Click is a compact add-on board that contains a brushed DC motor driver.

Out of stock
SKU
ROB-19110

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE DC Motor 21 Click is a compact add-on board that contains a brushed DC motor driver. This board features the A3910, a DC motor driver designed for low voltage power applications from Allegro Microsystems. It is controlled via several GPIO pins and has a wide operating voltage range with an output current capacity of 500mA. In addition to the possibility to be used in the full-bridge configuration to drive a single bidirectional DC motor, it can also be used as a dual half-bridge to drive dual DC motors. Using an integrated MOS switch improves braking action for the motor, compared to implementation with a simple clamp diode. Besides, it also features built-in protection such as crossover current protection and thermal shutdown. This Click board™ is suitable for driving DC brushed motors and targeted at the consumer and industrial market with end applications to low voltage equipment.

DC Motor 21 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

DC Motor 21 Click as its foundation uses the A3910, a dual half-bridge motor driver designed for low voltage power applications from Allegro Microsystems. This Click board™ is controlled via several GPIO pins of the mikroBUS™ socket and has a wide operating voltage range with an output current capacity of 500mA maximum. The integrated MOSFETs, which configures a half-bridge circuit inside the A3910, provide the possibility to drive dual DC motors but also allow to be used in the full-bridge configuration to drive a single bidirectional DC motor. Thanks to its plane features and benefits, this Click board™ is targeted at the consumer market with end applications to low voltage equipment.

Using an integrated MOS switch improves braking action for the motor, compared to implementation with a simple clamp diode. Besides, it also features built-in protection such as crossover current and thermal shutdown protection, alongside “Sleep” Standby mode with zero drain-current.

As mentioned in the product description, DC Motor 21 Click communicates with MCU using several GPIO pins. To turn ON the internal MOSFETs of the A3910, they need to be switched by the logic level, which is input to the control input pins: HN1, LN1, HN2, and LN2 pins routed to the AN, CS, PWM, and INT pins of the mikroBUS™ socket. Thereby, the Drive/Break/Coast/Sleep motor functions can be selected according to the state of its input control signals.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Maximum Output Current: 500mA
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE DC Motor 21 Click
MIKROE DC Motor 21 Click ROB-19110
$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing