This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Proximity Click
SEN-18818

MIKROE Proximity Click

SKU: SEN-18818
Out of stock
SKU
SEN-18818

MIKROE Proximity Click features VCNL4010 proximity and ambient light sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Proximity Click features VCNL4010 proximity and ambient light sensor. It combines an infrared emitter and PIN photodiode for proximity measurement with a range of up to 20cm. The VCNL4010 has a 16bit resolution which ensures excellent cross talk immunity. It can also be used as ambient light sensor. Proximity click™ communicates with the target board microcontroller via mikroBUS™ I2C (SDA, SCL) and INT lines. The board is designed to use 3.3V power supply and 3.3V or 5V I/O voltage levels.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE Proximity Click
MIKROE Proximity Click SEN-18818

Stock and Customer Discounts

$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing