This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE Thumbstick Click
BOB-18883
MIKROE Thumbstick Click
SKU: BOB-18883
Out of stock
SKU
BOB-18883
MIKROE Thumbstick Click is a high precision input device.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
MIKROE Thumbstick Click is a high precision input device. It features a dual axis, spring return, pushbutton enabled joystick (similar to the ones used on joypads on popular gaming consoles), and a MCP3204 12-bit A/D converter. The joystick unit receives directional input in the x and y axes by way of two potentiometers connected to a stick. The mechanical pushbutton sends an interrupt signal to the microcontroller. Thumbstick click communicates with the target board through mikroBUS™ SPI (CS, SCK, MISO and MOSI) lines. The board is designed to use either a 3.3V or a 5V power supply (regulated by the on-board J1 jumper which is soldered to the 3.3V position by default).
Similar Items
Features & Specs
- Interface: GPIO, SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE Thumbstick Click
BOB-18883