This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE DIGI POT 2 Click
COM-20338
MIKROE DIGI POT 2 Click
SKU: COM-20338
In stock
SKU
COM-20338
DIGI POT 2 Click is a mikroBUS™ add-on board with a single channel digital potentiometer TPL0501 with 256 wiper positions.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
DIGI POT 2 Click is a mikroBUS™ add-on board with a single channel digital potentiometer TPL0501 with 256 wiper positions. The IC has 100 kilo Ohms end-to-end resistance, with ±20% tolerance. The board features two pairs of screw terminals for interfacing with the IC DIGI POT 2 Click communicates with the target MCU through the mikroBUS™ SPI pins (MISO, MOSI, SCK, CS). The board is designed to use either a 3.3 or a 5V power supply.
Similar Items
Features & Specs
- Interface: SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE DIGI POT 2 Click
COM-20338
Stock and Customer Discounts
$16.95 retail price.
Available Discounts
- $16.10 | 25+ units
- $15.26 | 100+ units