This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE FTDI Click
DEV-18945

MIKROE FTDI Click

SKU: DEV-18945
Out of stock
SKU
DEV-18945

MIKROE FTDI Click features FT2232H - dual high speed USB 2.0 to UART/I2C/SPI serial interface converter.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE FTDI Click features FT2232H - dual high speed USB 2.0 to UART/I2C/SPI serial interface converter. It includes DA converter and EEPROM as well. The entire USB protocol is handled on the chip (FTDI USB drivers are required), making this board ideal for various USB applications. FTDI Click communicates with the target board via mikroBUS™ SPI (MOSI, MISO, SCK, CS), I2C (SDA, SCL), UART (Tx, Rx), RST, PWM, AN and INT lines. The board can be powered by USB cable or directly via mikroBUS™ socket. LED diode (GREEN) indicates the presence of power supply.

Features & Specs

  • Interface: GPIO, I2C, SPI, UART, USB
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V, 5V

Documentation

Customer Reviews

MIKROE FTDI Click
MIKROE FTDI Click DEV-18945

Stock and Customer Discounts

$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing