This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE USB I2C Click
BOB-18965
MIKROE USB I2C Click
SKU: BOB-18965
In stock
SKU
BOB-18965
The board communicates with the target MCU through mikroBUS™ UART (RX, TX) or I2C (SCL, SDA) interfaces.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
MIKROE USB I2C Click carries an MCP2221A USB-to-UART/I2C converter. The chip supports full-speed USB (12 Mb/s), I2C with up to 400 kHz clock rates and UART baud rates between 300 and 460800. The board communicates with the target MCU through mikroBUS UART (RX, TX) or I2C (SCL, SDA) interfaces. In addition to mikroBUS, the edges of the board are lined with additional GPIO and I2C pins. It can operate on 3.3V or 5V logic levels.
Similar Items
Features & Specs
- Interface: I2C, UART, USB
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE USB I2C Click
BOB-18965
Stock and Customer Discounts
$14.95 retail price.
Available Discounts
- $14.20 | 25+ units
- $13.46 | 100+ units