This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Brushless 16 Click
ROB-19180

MIKROE Brushless 16 Click

SKU: ROB-19180
Out of stock
SKU
ROB-19180

MIKROE Brushless 16 Click is a compact add-on board suitable for controlling BLDC motors with any MCU.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Brushless 16 Click is a compact add-on board suitable for controlling BLDC motors with any MCU. This board features the LB11685AV, a three-phase full-wave current-linear-drive motor driver from ON Semiconductor. It adopts a sensorless control system without the use of a Hall Effect device. The LB11685AV features a current soft switching circuit for quieter operation and is optimal for driving the cooling fan motors used in refrigerators. It also comes with several protection features such as motor lock, thermal shutdown, current limit, beat lock detection, and more. This Click board™ makes the perfect solution for use in home appliances such as air-conditioner and cooling fans, air purifiers, and industrial equipment.

Brushless 16 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Brushless 16 Click as its foundation uses the LB11685AV, a three-phase full-wave current-linear-drive motor driver from ON Semiconductor. The LB11685AV adopts a sensorless control system without the use of a Hall-effect device. It features a current soft switching circuit for silent operation. Alongside, it is also characterized by easy control, current limit, and various protection features. This Click board™ makes the perfect solution for delivering quiet, cool operation to home appliances and office automation equipment.

Start-Up Mode is set when the LB11685AV starts up its operation. After the "START" position, the LB11685AV outputs energization timing patterns for a Start-Up in each output (U/V/W) to determine the position of a motor. Based on the timing pattern, the motor starts rotation in which LB11685AV detects back-EMF, which defines a motor position. As a result, the LB11685AV outputs energization timing, which synchronizes with the motor position to the motor. That's how a motor starts rotation. When the LB11685AV switches from Start-Up Mode to Regular rotation Mode, the driving current is switched to full driving mode, which increases the rotation speed until it is stabilized.

Brushless 12 Click communicates with MCU using several GPIO pins. The device can be enabled or disabled through a dedicated Enable (EN) pin routed on the CS pin of the mikroBUS™ socket while the FG pin routed on the PWM pin serves as a rotation speed indicator and outputs a rectangular waveform in reverse to V motor signal made by back EMF. Besides, it is possible to detect motor lock events on the interrupt RD pin routed to the INT signal of the mikroBUS™ socket, where the indication of such a condition is performed using the red LED indicator labeled as MOTOR LOCK.

Brushless 16 Click supports an external power supply connected to the input terminal labeled as VM, next to the U, V, W, and COM terminals on which the BLDC motor needs to be connected. The absolute maximum rating of the power supply voltage is 19V which must not be exceeded, even for a moment. Do not exceed any of these ratings!

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. It allows for both 3.3V and 5V capable MCUs to use the communication lines properly. Additionally, there is a possibility for LB11685AV power supply selection via jumper labeled as VFAN SEL to supply the LB11685AV from an external input terminal in the range from 4.5 to 19V or with a 5V from mikroBUS™ power rail.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V, External
  • Supply Voltage VCC: Min. 3.3V, Max. 5V
  • Supply Voltage VM: Min. 4.5V, Typ. 12V, Max. 18V
  • Maximum Output Current: 1.2A
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE Brushless 16 Click
MIKROE Brushless 16 Click ROB-19180

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing