This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DAC 10 Click
DEV-19189

MIKROE DAC 10 Click

SKU: DEV-19189
Out of stock
SKU
DEV-19189

MIKROE DAC 10 Click is a compact add-on board that contains a fully-featured, highly accurate digital-to-analog converter.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE DAC 10 Click is a compact add-on board that contains a fully-featured, highly accurate digital-to-analog converter. This board features the DAC53401, a 10-bit voltage-output smart digital-to-analog converter from Texas Instruments. This device consumes extremely low power and has a nonvolatile memory (NVM), an internal reference, and an I2C serial interface with a configurable peripheral address. It operates with either an internal reference or the power supply as a reference and provides full-scale output from 1.8V to 5.5V. This Click board™ represents an excellent choice for applications such as LED and general-purpose bias point generation, power supply control, programmable reference, and more.

DAC 10 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

DAC 10 Click as its foundation uses the DAC53401, a 10-bit voltage-output smart digital-to-analog converter from Texas Instruments. This device consumes extremely low power and has a nonvolatile memory (NVM), an internal reference, and an I2C serial interface. It also has a power-on-reset circuit that makes sure all the registers start with default or user-programmed settings using NVM. It operates with either an internal reference or the power supply as a reference and provides full-scale output from 0V to 5.5V.

The DAC53401 includes digital slew rate control and supports basic signal generation such as square, ramp, and sawtooth waveforms. It also can generate pulse-width modulation (PWM) output with the combination of the triangular or sawtooth waveform and the VFB terminal. The DAC53401 is also called a smart DAC device because of its advanced integrated features. The force-sense output, PWM output, and NVM capabilities of this smart DAC enable system performance and control without using the software. These features allow DAC53401 to go beyond a conventional DAC's limitations that depend on a processor to function.

DAC 10 Click communicates with MCU using the standard I2C 2-Wire interface to read data and configure settings, supporting Standard Mode operation with a clock frequency up to 100kHz, Fast Mode up to 400kHz, and Fast Mode Plus up to 1MHz. Besides, it also allows the choice of the three least significant bits of its I2C peripheral address by positioning the SMD jumper labeled as ADDR SEL to an appropriate position marked as 0, 1, SCL, and SDA, providing the user with a choice of 4 I2C peripheral addresses.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the I2C communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 3.3V, Max. 5V
  • Output Voltage Range: Min. 0V, Max. 5.5V
  • Resolution: 10 bits
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +125°C

Customer Reviews

MIKROE DAC 10 Click
MIKROE DAC 10 Click DEV-19189